IESNA:LM-63-2002
[TEST]P1055350
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]471
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
517.9 512 509.6 505.4 499.5 491.8 482.8 472.7 460.8 447.7
433.4 418.5 401.9 385.8 368.5 350.7 332.2 314.3 295.3 275.6
256.6 237.5 218.5 199.4 180.4 162.5 143.5 123.2 104.2 85.7
67.9 50.6 34.5 20.2 7.1 0 0
517.9 519.7 514.4 505.4 492.9 476.3 456.6 434.6 410.8 384.6
357.2 328.6 298.9 270.3 239.9 211.3 182.2 154.8 126.8 101.2
78.6 57.7 38.7 27.4 21.4 16.7 11.3 7.1 4.2 2.4
1.2 0.6 0 0 0 0 0
517.9 512.6 501.3 481 453.1 420.3 384.6 344.7 300.6 256
212.5 172.6 132.8 99.4 69.7 42.9 26.2 20.8 16.1 11.9
8.3 5.4 3.6 2.4 1.2 1.2 0.6 0.6 0.6 0.6
0.6 0 0 0 0.6 0.6 0
517.9 511.4 491.8 461.4 421.5 375.7 325.7 271.5 216.1 166.7
121.4 83.3 49.4 26.8 20.8 15.5 11.3 7.7 4.8 3
1.8 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
517.9 512 491.8 455.4 412.6 361.4 303 245.3 188.7 137.5
93.5 57.2 29.2 21.4 16.1 11.9 8.3 5.4 3 1.8
1.2 0.6 0.6 0.6 0 0.6 0 0 0 0
0 0 0 0 0 0 0
